Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBR7030WT: Schottky Power Rectifier, Switch-mode, 70 A, 30 V

Product Description
This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
Features
 
  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 30 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability
  • 150C Operating Junction Temperature
Applications
  • Power Supplies
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Power Rectifier, Switch-mode, 70 A, 30 V   Common Cathode   30   0.72   5000   70   500       TO-247-3 
Package Availability
Type
PB free
Standard
TO-247-3 x