Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBR60L45: Schottky Barrier Rectifier, L-Series, 60 A, 45 V

Product Description
This product is an enhanced Schottky Power Rectifier with lower Vf and higher surge to provide lower power loss and higher efficiency.
Features   Benefits
     
  • Low Forward Voltage
 
  • Better and higher efficiencies
  • Low Power Loss/High Efficiency
   
  • High Surge Capacity
   
  • 175C Operating Junction Temperature
   
  • 60 A Total (30 A Per Diode Leg)
   
  • Guard-Ring for Stress Protection
   
  • Mechanical Characteristics:
   
  • Case: Epoxy, Molded
   
  • Epoxy Meets UL 94 V0 @ 0.125 in
   
  • Weight (Approximately): 1.9 Grams (TO220) and 4.3 Grams (TO247)
   
Applications
  • Power Supply Output Rectification
  • Power Management
  • Instrumentation
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Barrier Rectifier, L-Series, 60 A, 45 V   Common Cathode   45   0.73   1200   60   200       TO-220-3 
 Pb-free   Active     Schottky Barrier Rectifier, L-Series, 60 A, 45 V   Common Cathode   45   0.73   1200   60   200       TO-247-3 
Package Availability
Type
PB free
Standard
TO-247-3 x  
TO-220-3 x