Schottky Barrier Rectifier, L-Series, 60 A, 45 V

Favorite

Overview

This product is an enhanced Schottky Power Rectifier with lower Vf and higher surge to provide lower power loss and higher efficiency.

  • Power Supply Output Rectification
  • Power Management
  • Instrumentation
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 60 A Total (30 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight (Approximately): 1.9 Grams (TO220) and 4.3 Grams (TO247)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes:260C Max. for 10 Seconds
  • Shipped 50 Units Per Plastic Tube for TO220 and 30 Units Per Plastic Tube for TO247
  • This is a Pb-Free Device
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR60L45CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

45

0.73

1200

60

200

-

-

$1.1066

More Details

MBR60L45WTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

Common Cathode

45

0.73

1200

60

200

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :