Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBR60H100CT: Schottky Barrier Rectifier, H-Series, 100 V, 60 A

Product Description
Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.
Features
 
  • Low Forward Voltage: 0.72 V @ 125C
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 60 A Total (30 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Pb-Free Package is Available


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94, V-0 @ 0.125 in
  • Weight: Approximately 1.9 grams
Applications   End Products
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
 
  • Power Supply
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Barrier Rectifier, H-Series, 100 V, 60 A   Common Cathode   100   0.98   10   60   350       TO-220-3 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, H-Series, 100 V, 60 A   Common Cathode   100   0.98   10   60   350       D2PAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, H-Series, 100 V, 60 A   Common Cathode   100   0.98   10   60   350       D2PAK-3 
Package Availability
Type
PB free
Standard
D2PAK-3 x  
TO-220-3 x