Schottky Barrier Rectifier, 60 A, 45 V

Favorite

Overview

The Schottky Rectifier employs the use of the Schottky Barrier principle with a platinum barrier metal.

  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 45 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (> 10 V/ns)
  • 150 C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 30 Units Per Plastic Tube
  • Marking: B6045
  • Pb-Free Package is Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR6045WT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

Common Cathode

45

0.75

1000

60

500

-

-

Price N/A

More Details

MBR6045WTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

Common Cathode

45

0.75

1000

60

500

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :