Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBR40L60CTG: Schottky Barrier Rectifier, L-Series, 60 V, 40 A

Product Description
Enhanced Schottky rectifiers with lower Vf and higher surge to provide lower power loss and higher efficiency.
Features
 
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • 40 A Total (20 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices
  • High Surge Capability
Applications   End Products
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
 
  • Power Supply
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Barrier Rectifier, L-Series, 60 V, 40 A   Common Cathode   60   0.81   550   40   240       TO-220-3 
Package Availability
Type
PB free
Standard
TO-220-3 x