Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MBR4045WT: Schottky Power Rectifier, Switch-mode, 40 A, 45 V

Product Description
The Schottky Rectifier employs the use of the Schottky Barrier principle with a platinum barrier metal.
Features
 
  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 45 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (> 10 V/ns)
  • 150 C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Power Rectifier, Switch-mode, 40 A, 45 V   Common Cathode   45   0.8   1000   40   400       TO-247-3 
Package Availability
Type
PB free
Standard
TO-247-3 x