Schottky Power Rectifier, Switch-mode, 40 A, 250 V

Overview

The 250 V, 40 A Schottky Rectifier minimizes the need for EMI filtering, reduces switching losses and has soft recovery without reverse recovery oscillation.

  • Power Supply
  • Power Management
  • Instrumentation
  • Automotive
  • 250 V Blocking Voltage
  • Low Forward Voltage Drop, VF = 0.86 V
  • Soft Recovery Characteristic, TRR < 35 ns
  • Stable Switching Performance Over Temperature

Tools and Resources

Product services, tools and other useful resources related to MBR40250T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR40250TG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

250

0.97

30

40

150

35

500

10.10 x 15.12 x 4.45

$1.0068

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.