Schottky Power Rectifier, Switch-mode, 40 A, 250 V

Favorite

Overview

The 250 V, 40 A Schottky Rectifier minimizes the need for EMI filtering, reduces switching losses and has soft recovery without reverse recovery oscillation.

  • Power Supply
  • Power Management
  • Instrumentation
  • Automotive
  • 250 V Blocking Voltage
  • Low Forward Voltage Drop, VF = 0.86 V
  • Soft Recovery Characteristic, TRR < 35 ns
  • Stable Switching Performance Over Temperature
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR40250

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Single

250

0.97

30

40

150

35

500

Price N/A

More Details

MBR40250G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Single

250

0.97

30

40

150

35

500

$0.942

More Details

Show More

1-25 of 25

Products per page

Jump to :