MBR350: 50 V, 3.0 A Schottky Rectifier

Overview
Specifications
Packages
Datasheet: Axial Lead Rectifiers
Rev. 6 (59.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
Features
 
  • Extremely Low vF
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Low Stored Charge, Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 5,000 per bag
  • Available Tape and Reeled, 1500 per reel, by adding a "RL'' suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • Marking: B350, B360
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR350RL Last Shipments
Pb-free
50 V, 3.0 A Schottky Rectifier Axial Lead-2 267-05 Tape and Reel 1500  
MBR350RLG Active
Pb-free
Halide free
50 V, 3.0 A Schottky Rectifier Axial Lead-2 267-05 Tape and Reel 1500 $0.13
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
: Pb-free
Market Leadtime (weeks) :
VRRM Min (V) : 50
IFSM Max (A) : 80
IO(rec) Max (A) : 3
IRM Max (uA) : 600
VF Max (V) : 0.74
Configuration : Single
: Pb-free
: Halide free
Package Type : Axial Lead-2
Market Leadtime (weeks) :
Arrow   (2013-05-25 06:36) : 11800
Avnet   (2013-05-24 00:00) : >1K
Digi-Key   (2013-05-24 00:00) : >1K
Future Electronics   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : <1K
P&S   (2013-05-24 00:00) : <1K
Datasheet: Axial Lead Rectifiers
Rev. 6 (59.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     50 V, 3.0 A Schottky Rectifier   Single   50   0.74   600   3   80       Axial Lead-2 
Previously Viewed Products
Clear List