Schottky Barrier Rectifier, H-Series, 30 V, 30 A

Favorite

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • Power Supply
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 150°C Operating Junction Temperature
  • 30A Total (15A Per Diode Leg)
  • GuardRing for Stress Protection
  • AEC-Q101 Qualified and PPAP Capable
  • These are Pb-Free Packages
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR30H30CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

30

0.55

800

30

260

-

-

$0.831

More Details

MBRB30H30CT-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

NA

0

TUBE

50

N

Common Cathode

30

0.55

800

30

260

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :