Schottky Barrier Rectifier, H-Series, 100 V, 30 A

Favorite

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • LCD TV Display
  • Low Forward Voltage: 0.67 V @ 125C
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 30 A Total (15 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Pb-Free Package is Available


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94, V-0 @ 0.125 in
  • Weight: Approximately 1.9 grams
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR30H100CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

100

0.8

4.5

30

250

-

-

Price N/A

More Details

MBR30H100CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

100

0.8

4.5

30

250

-

-

$0.9544

More Details

Show More

1-25 of 25

Products per page

Jump to :