Schottky Barrier Rectifier, 30 A, 45 V

Obsolete

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Supply - Output Rectification
  • Power Management
  • Intrumentation
  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 45 V Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection
  • 150° C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal 3 Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 50 Units Per Plastic Tube
  • Marking: B3045

Tools and Resources

Product services, tools and other useful resources related to MBR3045ST

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR3045STG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Common Cathode

45

0.76

200

30

150

-

-

Price N/A

More Details

MBRB3045CT-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

I2PAK-3

NA

0

TUBE

50

No

Common Cathode

45

0.76

200

30

150

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.