Schottky Barrier Rectifier, 30 A, 45 V

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Supply - Output Rectification
  • Power Management
  • Intrumentation
  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 45 V Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection
  • 150° C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal 3 Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 50 Units Per Plastic Tube
  • Marking: B3045
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR3045STG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

45

0.76

200

30

150

-

-

Price N/A

More Details

MBRB3045CT-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

NA

0

TUBE

50

N

Common Cathode

45

0.76

200

30

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :