Schottky Power Rectifier, Surface Mount, 2.0 A, 200 V

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. Because of its small size, it is ideal for use in portable and battery powered products such as chargers, notebook computers and, printers. Typical applications are AC-DC and DC-DC converters, reverse battery protection and 'Oring' of multiple supply voltages and any other application where performance and size are critical.

  • Guardring for Stress Protection
  • Low Forward VoltageLow Forward Voltage
  • Epoxy Meets UL 94 V−0
  • Package Designed for Optimal Automated Board Assembly
  • These are Pb−Free Devices
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MBR2H200SFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

Schottky

2

-

200

0.86

30

0.2

$0.074

More Details

MBR2H200SFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

Schottky

2

-

200

0.86

30

0.2

$0.0691

More Details

Show More

1-25 of 25

Products per page

Jump to :