feedback
Rate this webpage

Need
Support?


MBRF20L80CTG: 80 V, 20 A L-Series Dual Schottky Rectifier

Datasheet: 80V, 20A SWITCHMODE POWER RECTIFIER
Rev. 1 (117.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.
Features   Benefits
     
  • High Surge Capability
 
  • Low Power Loss/High Efficiency
  • 20A Total (10A Per Diode Leg)
   
  • Pb-free Device
   
Applications   End Products
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
 
  • TV, Power Adaptor
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR20L80CTG Last Shipments
Pb-free
80 V, 20 A L-Series Dual Schottky Rectifier TO-220-3 221A-09 NA Tube 50  
MBRF20L80CTG Last Shipments
Pb-free
80 V, 20 A L-Series Dual Schottky Rectifier TO-220 FULLPAK-3 221D-03 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current