Schottky Barrier Rectifier, L-Series, 60 V, 20 A

Favorite

Overview

Enhanced Schottky rectifiers with lower Vf, higher surge, and lower power loss/high efficiency.

  • Power Supply - Output Rectification
  • Power Management
  • Power Supply
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • 20 A Total (10 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices
  • Instrumentation
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR20L60CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

60

0.73

380

20

240

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :