Schottky Barrier Rectifier, 60 V, 20 A

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Package Designed for Power Surface Mount Applications (D2PAK)
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 175°C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Short Heat Sink Tab Manufactured - Not Sheared (D2PAK)!
  • Similar in Size to Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately) - D2PAK
    1.9 grams (approximately) - TO-220
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds (D2PAK)
  • Shipped 50 units per plastic tube
  • Available in 24 mm Tape and Reel, 800 units per 13 reel by adding a T4 suffix to the part number (D2PAK)
  • Marking: B2060T
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR2060CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

60

0.95

10

20

150

-

-

$0.7341

More Details

MBRB2060CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

N

Common Cathode

60

0.95

150

20

150

-

-

Price N/A

More Details

MBRB2060CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Common Cathode

60

0.95

150

20

150

-

-

Price N/A

More Details

MBRB2060CTT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

Common Cathode

60

0.95

150

20

150

-

-

Price N/A

More Details

MBRB2060CTT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Common Cathode

60

0.95

150

20

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :