Schottky Barrier Rectifier, 200 V, 20 A

Favorite

Overview

The Schottky Rectifier uses Schottky Barrier technology with a platinum barrier metal. This state of the art device is designed for use in high frequency switching power supplies and converters with up to 48 volt outputs. This device blocks up to 200 volts and offers improved Schottky performance at frequencies from 250 kHz to 5.0 MHz.

  • 200 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (10,000 V/µs)
  • Dual Diode Construction - Terminals 1 and 3 Must be Connected for Parallel Operation at Full Rating

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: B20200
  • Pb-Free Package is Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR20200CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

200

1

1000

20

150

-

-

Price N/A

More Details

MBR20200CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

200

1

10

20

150

-

500

$1.362

More Details

MBR20200CTTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

Common Cathode

200

1

10

20

150

-

500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :