feedback
Rate this webpage

Need
Support?


MBR20100CT: 100 V, 20 A Schottky Rectifier

Datasheet: Switch-mode Power Rectifiers
Rev. 1 (87kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (16)
Product Overview
Product Description
This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
Features
 
  • Shipped 50 units per plastic tube
  • Marking: B2080, B2090, B20100
  • Low Stored Charge Majority Carrier Conduction

    Mechanical Characteristics:
  • Low Forward Voltage
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Second
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Epoxy Meets UL94, VO at 1/8
  • 20 Amps Total (10 Amps Per Diode Leg)
  • 175°C Operating Junction Temperature
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • High Surge Capacity
  • Low Power Loss/High Efficiency
  • Guard-Ring for Stress Protection
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR20100CTG Last Shipments 
Pb-free
100 V, 20 A Schottky Rectifier TO-220-3 221A-09 NA Tube 50  
MBR20100CT Last Shipments
100 V, 20 A Schottky Rectifier TO-220-3 221A-09 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current