Schottky Barrier Rectifier, 100 V, 16 A

Obsolete

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • 16 Amps Total (8.0 Amps Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Low Forward Voltage
  • 175?C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • Low Stored Charge Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes:
    260?C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: B16100
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MBR16100CT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR16100CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Common Cathode

100

0.84

100

16

150

-

-

Price N/A

More Details

MBR16100CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Common Cathode

100

0.84

100

16

150

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.