15 A Schottky Barrier Rectifiers

Favorite

Overview

This center tap MBR Schottky rectifier is optimal for secondary rectification and free wheeling application for high efficiency DC to DC convertor design, which features very low forward voltage drop and low leakage current.

  • This product is general usage and suitable for many different applications.
  • Low Power Loss, High Efficiency
  • High Surge Capacity
  • Metal Silicon Junction, Majority Carrier Conduction
  • High Current Capacity, Low Forward Voltage Drop
  • Guard Ring for Over-Voltage Protection (OVP)
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR1560CT

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Dual Common Cathode

60

0.75

1000

15

150

-

-

$0.666

More Details

Show More

1-25 of 25

Products per page

Jump to :