Surface Mount Schottky Power Rectifier

Favorite

Overview

  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • High Surge Capacity
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • RoHS Compliant / Green Mold Compound
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR1020VL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

N

Single

20

340

600

1

45

12.4

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :