Schottky Power Rectifier, Switch-mode, 10 A, 100 V

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Low Forward Voltage
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Low Power Loss/High Efficiency
  • Epoxy Meets UL94, VO at 1/8
  • 150 °C Operating Junction Temperature
  • Case: Epoxy, Molded
  • Low Stored Charge Majority Carrier Conduction

    Mechanical Characteristics:
  • Weight: 1.9 grams (approximately)
  • High Surge Capacity
  • Guard-Ring for Stress Protection
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MBR10100

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR10100

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Single

100

0.8

100

10

150

-

-

Price N/A

More Details

MBR10100G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Single

100

0.8

100

10

150

-

-

9.97 x 15.43 x 4.44

$0.6047

More Details

NRVB10100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Single

100

0.8

100

10

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.