Schottky Power Rectifier, Surface Mount, 0.5 A, 30 V

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle with a large area metal-to-silicon power diode. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • Compact Surface Mount Package with The Same Footprint as Mini-melf
  • Schottky Rectifier, 0.5A, 30V in SOD-123 Package
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR0530

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

3000

N

Single

30

0.43

130

0.5

5.5

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :