200 mA, 30 V, Dual Schottky Diode

Favorite

Overview

The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is ideal for hand held and portable applications where space is limited.

  • Extremely Fast Switching Speed
  • Low VF (Forward Voltage) of typical 350 mV @ IF = 10 mA
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBD54DWT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

Dual

30

0.32

2

0.2

0.6

5

10

Price N/A

More Details

MBD54DWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Dual

30

0.32

2

0.2

0.6

5

10

$0.0511

More Details

NSVMBD54DWT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Dual

30

0.32

2

0.2

0.6

5

10

$0.0387

More Details

Show More

1-25 of 25

Products per page

Jump to :