feedback
Rate this webpage

Need
Support?


MAC4DSN: 4.0 A Sensitive Gate Triac

Overview
Specifications
Packages
Datasheet: Triacs
Rev. 6 (151.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The triac is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.
Features
 
  • Small Size Surface Mount DPAK Package
  • Passivated Die for Reliability and Uniformity
  • Blocking Voltage to 800 V
  • On-State Current Rating of 4.0 Amperes RMS at 108°C
  • Low IGT 10 mA Maximum in 3 Quadrants
  • High Immunity to dv/dt 50 V/ms at 125°C
  • Device Marking: Device Type with "M'' truncated, e.g.,MAC4DSM: AC4DSM, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MAC4DSNT4G Active
Pb-free
Halide free
4.0 A Sensitive Gate Triac DPAK-3 369C 1 Tape and Reel 2500 $0.32
MAC4DSNT4 Last Shipments
4.0 A Sensitive Gate Triac DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 169,235
Market Leadtime (weeks) : Contact Factory
Datasheet: Triacs
Rev. 6 (151.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     4.0 A Sensitive Gate Triac   4   800   40   10   DPAK-3 
Previously Viewed Products
Clear List