Product Description
The triac is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.
|
Features |
| |
|
-
Small Size Surface Mount DPAK Package
|
-
Passivated Die for Reliability and Uniformity
|
-
Blocking Voltage to 800 V
|
-
On-State Current Rating of 4.0 Amperes RMS at 108°C
|
-
High Immunity to dv/dt 500 V/ms at 125°C
|
-
High Immunity to di/dt 6.0 A/ms at 125°C
|
-
Device Marking: Device Type with "M'' truncated, e.g.,MAC4DCM: AC4DCM, Date Code
|
-
Pb-Free Packages are Available
|