feedback
Rate this webpage

Need
Support?


MAC4DCM: Triac

Overview
Specifications
Packages
Datasheet: Triacs
Rev. 7 (151.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
The triac is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.
Features
 
  • Small Size Surface Mount DPAK Package
  • Passivated Die for Reliability and Uniformity
  • Blocking Voltage to 800 V
  • On-State Current Rating of 4.0 Amperes RMS at 108°C
  • High Immunity to dv/dt 500 V/ms at 125°C
  • High Immunity to di/dt 6.0 A/ms at 125°C
  • Device Marking: Device Type with "M'' truncated, e.g.,MAC4DCM: AC4DCM, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MAC4DCM-1G Active
Pb-free
Halide free
Triac IPAK-4 369D 1 Tube 75 $0.32
MAC4DCMT4G Active
Pb-free
Halide free
Triac DPAK-3 369C 1 Tape and Reel 2500 $0.32
MAC4DCM-001 Last Shipments
Triac IPAK-4 369D 1 Tube 75  
MAC4DCMT4 Last Shipments
Triac DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <100
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 11:38:29 MST 2015) : 2500
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Triacs
Rev. 7 (151.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Triac   4   600   40   35   IPAK-4 
 Pb-free 
 Halide free 
 Active     Triac   4   600   40   35   DPAK-3 
Previously Viewed Products
Clear List