feedback
Rate this webpage

Need
Support?


MAC228A8: 600 V, 8.0 A Triac

Overview
Specifications
Packages
Datasheet: Sensitive Gate Triacs
Rev. 8 (96kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
This triac is designed for industrial and consumer applications for full wave control of ac loads such as appliance controls, heater controls, motor controls, and other power switching applications.
Features
 
  • Sensitive Gate Triggering in 3 Modes for AC Triggering on Sinking Current Sources
  • Four Mode Triggering for Drive Circuits that Source Current
  • All Diffused and Glass-Passivated Junctions for Parameter Uniformity and Stability
  • Small, Rugged, Thermowatt Construction for Low Thermal resistance and High Heat Dissipation
  • Center Gate Geometry for Uniform Current Spreading
  • Device Marking: Logo, Device Type, e.g., MAC228A4, Date Code
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MAC228A8G Active
Pb-free
600 V, 8.0 A Triac TO-220-3 221A-07 NA Bulk Box 500 $0.96
MAC228A8TG Active
Pb-free
600 V, 8.0 A Triac TO-220-3 221A-09 NA Tube 50 $0.96
MAC228A8 Last Shipments
600 V, 8.0 A Triac TO-220-3 221A-07 NA Bulk Box 500  
MAC228A8T Last Shipments
600 V, 8.0 A Triac TO-220-3 221A-09 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <100
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 200
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Sensitive Gate Triacs
Rev. 8 (96kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
 Pb-free   Active     600 V, 8.0 A Triac   8   600   80   5   TO-220-3 
 Pb-free   Active     600 V, 8.0 A Triac   8   600   80   5   TO-220-3 
Previously Viewed Products
Clear List