feedback
Rate this webpage

Need
Support?


MAC16HC: Triac

Overview
Specifications
Packages
Datasheet: Triacs, Silicon Bidirectional Thyristors
Rev. 2 (114kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
This triac is designed primarily for full-wave ac control applications, such as motor controls, heating controls or dimmers; or wherever full-wave, silicon gate-controlled devices are needed.
Features
 
  • High Commutating di/dt and High Immunity to dv/dt @ 125°C
  • Uniform Gate Trigger Currents in Three Quadrants, Q1, Q2, and Q3
  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 16 Amperes RMS at 80°C
  • High Surge Current Capability - 150 Amperes
  • Industry Standard TO-220AB Package for Ease of Design
  • Glass Passivated Junctions for Reliability and Uniformity
  • Device Marking: Logo, Device Type, e.g., MAC16HCD, Date Code
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MAC16HCMG Active
Pb-free
Triac TO-220-3 221A-09 NA Tube 50 $0.6667
MAC16HCM Last Shipments
Triac TO-220-3 221A-09 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2015-07-08) : 150
Market Leadtime (weeks) : Contact Factory
Datasheet: Triacs, Silicon Bidirectional Thyristors
Rev. 2 (114kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
 Pb-free   Active     Triac   16   600   150   50   TO-220-3 
Previously Viewed Products
Clear List