Single Non-Inverting Buffer, TTL Level

Active

Overview

The MC74VHC1GT50 is a single gate noninverting buffer fabricated with silicon gate CMOS technology. It achieves high speed operation while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The device input is compatible with low threshold input thresholds and the output has a full CMOS level output swing. The input protection circuitry on this device allows overvoltage tolerance on the input,allowing the device to be used as a logic-level translator from 1.65 V logic to 5.5V CMOS

The MC74VHC1GT50 input structure provides protection for input voltages up to 5.5V , regardless of the supply voltage. The output structures also provide protection when VCC = 0V. These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

  • This product is general usage and suitable for many different applications.
  • Standard Device (No Specific End Product)
  • High Speed: tPD = 3.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Low threshold Inputs, TTL compatible if Vcc= 5 V: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available
  • Wide Operating Vcc Rang

Tools and Resources

Product services, tools and other useful resources related to MC74VHC1GT50

Buy/Parametrics Table

Search

Close Search

Products:

11

Share

Product Groups:

Orderable Parts:

11

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GT50DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

M74VHC1GT50DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1GT50DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0244

More Details

MC74VHC1GT50DBVT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0244

More Details

MC74VHC1GT50DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0243

More Details

MC74VHC1GT50DFT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0243

More Details

MC74VHC1GT50DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0243

More Details

MC74VHC1GT50DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0243

More Details

MC74VHC1GT50MU1TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

$0.0864

More Details

MC74VHC1GT50MU2TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

CMOS

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1GT50XV5T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

1

CMOS

2

5.5

7.5

8

$0.0299

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.