Single Inverter, TTL Level

Favorite

Overview

The MC74VHC1GT04 is a single inverting buffer fabricated in silicon gate CMOS technology. It achieves high speed operation while maintaining CMOS low power dissipation.

The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

The device input is has low input threshold and the output has a full 5V CMOS level output swing. The input protection circuitry on this device is overvoltage tolerant, allowing the device to be used as a logic-level translator.

The MC74VHC1GT04 input structure provides protection when voltages up to 5.5V are applied, regardless of the supply voltage, allowing the the part to be used to interface 1.8/3.3V 3/5V circuits . The output structures also provide protection when VCC = 0V.These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V VCC Operation
  • High Speed: tPD = 4.5ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = ≤ 100
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74VHC1GT04DFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

4.5

8

Price N/A

More Details

M74VHC1GT04DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Inverter

1

2

5.5

4.5

8

Price N/A

More Details

M74VHC1GT04DFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

10000

N

Inverter

1

2

5.5

4.5

8

Price N/A

More Details

MC74VHC1GT04DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

Inverter

1

2

5.5

4.5

8

$0.0364

More Details

MC74VHC1GT04DBVT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

F

Inverter

1

2

5.5

4.5

8

$0.0364

More Details

MC74VHC1GT04DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

4.5

8

$0.0323

More Details

MC74VHC1GT04DFT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

4.5

8

$0.0323

More Details

MC74VHC1GT04DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

4.5

8

$0.0323

More Details

MC74VHC1GT04DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Inverter

1

2

5.5

4.5

8

$0.0323

More Details

MC74VHC1GT04DFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

10000

F

Inverter

1

2

5.5

4.5

8

$0.0323

More Details

MC74VHC1GT04MU1TCG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

2

5.5

4.5

8

$0.0671

More Details

MC74VHC1GT04MU2TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Inverter

1

2

5.5

4.5

8

Price N/A

More Details

MC74VHC1GT04P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

Inverter

1

2

5.5

4.5

8

$0.038

More Details

Show More

1-25 of 25

Products per page

Jump to :