Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs

Favorite

Overview

Automotive Customized. This device is pin compatible to standard HC4051 and MC14051B analog mux/demux devices, but feature injection current effect control. This makes them especially suited for usage in automotive applications where voltages in excess of normal logic voltage are common. The injection current effect control allows signals at disabled analog input channels to exceed the supply voltage range without affecting the signal of the enabled analog channel. This eliminates the need for external diode/ resistor networks typically used to keep the analog channel signals within the supply voltage range. The devices utilize low power silicon gate CMOS technology. The Channel Select and Enable inputs are compatible with standard CMOS or LSTTL outputs.

  • White Goods, Desktop, Industrial, etc;
  • Injection Current CrossCoupling Less than 1mV/mA
  • Pin Compatible to HC4051 and MC14051B Devices
  • Power Supply Range (VCC GND) = 4.5 to 5.5 V
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Chip Complexity: 154 FETs or 36 Equivalent Gates
  • These are PbFree Devices
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
tpd Max (ns)

IO Max (mA)

Reference Price

M74HCT4851ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

4.5

5.5

40

1.0E-4

$0.2748

More Details

MC74HCT4851ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

4.5

5.5

40

1.0E-4

$0.2239

More Details

NLVHCT4851ADTR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

4.5

5.5

40

1.0E-4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :