Quad Analog Switch/Multiplexer/Demultiplexer/with LSTTL Compatible Inputs

Favorite

Overview

The MC74HCT4066A utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral switch, multiplexer, demultiplexer controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND). The HCT4066A is identical in pin out to the metal-gate CMOS MC14016 and MC14066. Each device has four independent switches. The device has been designed so the ON resistances (RON) are more linear over input voltage than RON of metal-gate CMOS analog switches. The ON and OFF control inputs are compatible with standard CMOS and LSTTL outputs. For analog switches with voltage-level translators, see the HC4316A.

  • Audio, Video
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Wide PowerSupply Voltage Range (VCC GND) = 2.0 to 12.0 V
  • Analog Input Voltage Range (VCC GND) = 2.0 to 12.0 V
  • Improved Linearity and Lower ON Resistance over Input Voltage
    than the MC14016 or MC14066
  • Low Noise
  • Chip Complexity: 44 FETs or 11 Equivalent Gates
  • These are PbFree and HF Devices
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

M74HCT4066ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

4

4

SPST

2

120

4.5

5.5

$0.2404

More Details

MC74HCT4066ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

4

4

SPST

2

120

4.5

5.5

Price N/A

More Details

MC74HCT4066ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

4

4

SPST

2

120

4.5

5.5

$0.1887

More Details

MC74HCT4066ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

4

4

SPST

2

120

4.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :