80 V Dual Common Cathode Switching Diode

Favorite

Overview

The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-59 package, which is designed for low power surface mount applications.

  • Fast trr, < 3.0 ns
  • Low CD, < 2.0 pF
  • Available in 8 mm Tape and Reel Use M1MA151/2WKT1 to order the 7 inch/3000 unit reel. Use M1MA151/2WKT3 to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

M1MA152WKT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

N

Common Cathode

80

1.2

0.1

0.1

3

2

Price N/A

More Details

M1MA152WKT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Common Cathode

80

1.2

0.1

0.1

3

2

$0.0203

More Details

NSVM1MA152WKT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Common Cathode

80

1.2

0.1

0.1

3

2

$0.0611

More Details

Show More

1-25 of 25

Products per page

Jump to :