80 V Common Anode Small Signal Switching Diode

Overview

The 80V Common Anode Small Signal Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.

  • General Application use
  • Variouse
  • Fast trr, < 10 ns
  • Low CD, < 15 pF
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to M1MA142WA

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Package Size (mm)

Reference Price

M1MA142WAT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

Common Anode

80

1.2

100

0.1

10

15

Price N/A

More Details

M1MA142WAT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

Common Anode

80

1.2

100

0.1

10

15

2.00 x 2.10 x 0.90

$0.0144

More Details

SM1MA142WAT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

Common Anode

80

1.2

100

0.1

10

15

2.00 x 2.10 x 0.90

$0.0413

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.