feedback
Rate this webpage

Need
Support?


M1MA141WA: 40 V Common Anode Switching Diode

Overview
Specifications
Packages
Datasheet: Common Anode Dual Switching Diode
Rev. 10 (126.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-70 package which is designed for low power surface mount applications.
Features
 
  • Fast trr, < 10 ns
  • Low CD, < 15 pF
  • Available in 8 mm Tape and Reel Use M1MA141/2WAT1 to order the 7 inch/3000 unit reel. Use M1MA141/2WAT3 to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
M1MA141WAT1G Active
AEC Qualified
Pb-free
Halide free
40 V Common Anode Switching Diode SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0253
M1MA141WAT1 Last Shipments
40 V Common Anode Switching Diode SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Common Anode Dual Switching Diode
Rev. 10 (126.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     40 V Common Anode Switching Diode   Common Anode   40   1.2   0.1   0.1   10   15   SC-70-3 / SOT-323-3 
Previously Viewed Products
Clear List