LV8862JA: Single-phase FAN Motor Driver
Product Description
LV8862JA is a driver IC used for single-phase fan motor. High-efficiency and low-noise are realized by reducing reactive power using Silent PWM. This IC’s feature is low on-resistance 0.6Ω & High-efficiency. Therefore, it is optimal for high power fan motor and home appliance equipment.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Single-phase full wave operation by Silent PWM drive
|
|
|
-
Speed is controllable by PWM input
|
|
|
|
|
|
|
-
Integrated Quick Start Circuit
|
|
|
-
FG (rotation detection) / RD (lock detection) output pin (open drain output)
|
|
|
-
Integrated current limiter circuit (limit at Io=500mA with RL=0.5Ω connection, limit value is determined based on Rf.)
|
|
|
-
Integrated lock protector circuit and automatic recovery circuit
|
|
|
-
Integrated thermal shut-down (TSD) circuit
|
|
|
|
Applications |
|
End Products |
|
|
|
- Desk top PCs
- Refrigerator
- Projectors
|
|
|