LV8716QA: Dual H-bridge Motor Driver
Product Description
LV8716QA is 2ch H-bridge driver in the forward/reverse/brake/standby 4 mode corresponding to a low voltage drive. It is the best for the stepper motors for a battery drive, such as a mobile printer and DC motors.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Available constant current control less RF high power resistance
|
|
|
-
Low ON resistance (Upper side : 0.65Ω, Lower side 0.35Ω : Ta=25°C, Io=1.0A)
|
|
|
-
Built-in UVLO, TSD circuit
|
|
|
|
|
|
|
-
Motor supply voltage range: 2.7V to 10.5V
|
|
-
Available low input voltage device, wide operating voltage
|
|
|
|
-
Reduction of substrate size
|
-
4 mode of forward/reverse/brake/standby
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- Stepper/Brush DC Motors
- Portable Device
- Industrial
|
|
- Barcode Printer
- Label Printer
- Card Terminal
- POS Printer
- Toy
|
|
|