LV8406T: Motor Driver, Forward / Reverse, 2-Channel
Product Description
LV8406T is a 2-channel forward/reverse motor driver IC using D-MOS FET for output stage. As MOS circuit is used, it supports the PWM input. Its features are that the on resistance (0.75Ω typ) and current dissipation are low. It also provides protection functions such as heat protection circuit and reduced voltage detection and is optimal for the motors that need high-current.
|
Features |
| |
|
|
|
-
Low output ON resistance (0.75 Ω, typical)
|
|
|
-
2-channel forward/reverse motor driver.
|
-
Built-in low voltage reset and thermal shutdown circuit.
|
-
Four mode function forward/reverse, brake, stop.
|
|
Applications |
|
End Products |
|
|
|
|
|
|