Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

LV8401V: Motor Driver, Forward / Reverse

Product Description
LV8401V is a single channel motor driver using D-MOS FET for output stage and operates in one of the four modes under program control: forward, reverse, brake, and standby. As the P/N-Channel structure is used in the H-bridge output stage, the LV8401V features minimal number of external component and low on-resistance (0.33 Ω typical). LV8401V is optimal for driving motors that need large current.
Features
 
  • Low power consumption
  • Low output stage ON resistance (0.33 Ω, typical)
  • Integrated constant current output
  • Integrated low voltage reset and thermal shutdown circuit
Applications   End Products
  • Brush DC Motors
 
  • Cameras
Selected Electrical Specifications

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free   Active     Motor Driver, Forward / Reverse   Brush DC   4   15   2.7   6   1.2   3.8     Parallel     None   Yes 
 Thermal 
 UVLO 
   0.33   SSOP-16 
 Pb-free   Active     Motor Driver, Forward / Reverse   Brush DC   4   15   2.7   6   1.2   3.8     Parallel     None   Yes 
 Thermal 
 UVLO 
   0.33   SSOP-16 
Package Availability
Type
PB free
Standard
SSOP-16 x