Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

LV8019LP: Forward/Reverse H-Bridge Motor Driver

Product Description
LV8019LP is a single channel H-bridge driver. It provides a constant current output, and features a built-in thermal shutdown circuit.
Features
 
  • Constant current output
  • Integrated thermal shutdown circuit
Selected Electrical Specifications

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free   Active     Forward/Reverse H-Bridge Motor Driver   Brush DC   3   7.4   2.7   7   1.2   5     Parallel     None   
 Thermal 
 UVLO 
   0.3   VQLP-24 
 Pb-free   Active     Forward/Reverse H-Bridge Motor Driver   Brush DC   3   7.4   2.7   7   1.2   5     Parallel     None   
 Thermal 
 UVLO 
   0.3   VQLP-24 
Package Availability
Type
PB free
Standard
VQLP-24 x