feedback
Rate this webpage

Need
Support?


LV5609V: Vertical Clock Driver for CCD

Overview
Specifications
Datasheet: Vertical Clock Driver for CCD
Rev. 0 (90.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
LV5609V is a Vertical Clock Driver for CCD.
Features   Benefits
     
  • There are two output channels which can output three states
 
  • It can do control with three states mode
  • There are two output channels which can output binary states
 
  • It can do control with two states mode
  • It is one input and output channel for SHT
 
  • It can use the SHT input and output channel
  • Output ON resistance is 30 Ω (typ)
 
  • Enough drive ability for CCD
Applications   End Products
  • Vertical clock drivers
 
  • CCD camera
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LV5609V-HAS-TLM-E Active
Pb-free
Vertical Clock Driver for CCD SSOP-20 565AN 3 Tape and Reel 2000 $1.696
LV5609V-MPB-E Active
Pb-free
Vertical Clock Driver for CCD SSOP-20 565AN 3 Fan-Fold 70 $1.696
LV5609V-TLM-E Active, Not Rec
Pb-free
Vertical Clock Driver for CCD SSOP-20 565AN 3 Tape and Reel 2000 $1.696
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 15:24:37 MST 2015) : 280
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 15:24:39 MST 2015) : 4000
Datasheet: Vertical Clock Driver for CCD
Rev. 0 (90.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Type Channels Input / Output Ratio Input Level Output Level VCC Typ (V) tJitterRMS Typ (ps) tskew(o-o) Max (ps) tpd Typ (ns) tR & tF Max (ps) fmaxClock Typ (MHz) fmaxData Typ (Mbps) Package Type
 Pb-free   Active     Vertical Clock Driver for CCD   Drivers   3   2:1   CMOS   CMOS   3.3       200   800000       SSOP-20 
 Pb-free   Active     Vertical Clock Driver for CCD   Drivers   3   2:1   CMOS   CMOS   3.3       200   800000       SSOP-20 
Datasheet: Vertical Clock Driver for CCD
Rev. 0 (90.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
565AN   
Datasheet: Vertical Clock Driver for CCD
Rev. 0 (90.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

New Products
 

NB3W800L  3.3 V, 100/133 MHz, Differential 1:8 Push-Pull Clock ZDB/Fanout Buffer for PCIe

  • Eight differential clock output Pairs @ 0.7 V
  • Meets DB800ZL performance requirements
  • Low−power NMOS push−pull HCSL compatible outputs