feedback
Rate this webpage

Need
Support?


LV5026MC: LED Driver, High Voltage

Datasheet: LED Driver, High Voltage
Rev. 0 (175.0kB)
»View Material Composition
»Product Change Notification (1)
GreenPoint® Design Tool
Product Overview
Product Description
LV5026MC is a high voltage LED drive controller which drives LED current up to 3.0 A when using an external MOSFET. The LEDs can be driven very simply, with few external parts. LV5026MC responds to various wide dimming controls including triac dimming circuits, analog inputs and PWM.
Features   Benefits
     
  • Uses few external components
 
  • Simplicity of design; small solution size and cost
  • Soft start function
 
  • protection of rush current
  • Integrated triac stabilized function
 
  • flicker prevention
  • Integrated overvoltage protection
 
  • destruction prevention of IC
  • Selectable switching frequency (50 or 70 kHz)
 
  • Reduction of the EMI
  • Can drive LED current up to 3.0 A with an external MOSFET
   
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (4)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV5026MCGEVB Active
Pb-free
High Voltage LED Drive Controller Evaluation Board
Avnet (2016-04-28) : 2
Digikey (2016-04-28) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LV5026MC-AH Lifetime
Pb-free
Halide free
LED Driver, High Voltage SOIC-10 NB 751BQ 3 Tape and Reel 2500 $0.96
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2016-04-28 00:00) : >1K
ON Semiconductor   (2016-04-27 00:00) : 7,500
Datasheet: LED Driver, High Voltage
Rev. 0 (175.0kB)
»View Material Composition
»Product Change Notification (1)
GreenPoint® Design Tool
Product Overview
Case Outlines
751BQ   
Previously Viewed Products
Clear List