feedback
Rate this webpage

Need
Support?


LV5011MD: High Voltage LED Driver

Datasheet: High Voltage LED Driver
Rev. 1 (345214kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
LV5011MD is a High Voltage LED driver with internal power FET. LV5011MD is realized very simple LED circuits with a few external parts. It corresponds to various wide dimming controls including the TRIAC dimming control.
Features   Benefits
     
  • High Voltage LED Driver
 
  • Direct operation from rectified AC voltage
  • Built-in output power FET
 
  • Small size application
  • Built-in TRIAC stabilized function
 
  • Flicker prevention
  • Various Dimming Control :
    TRIAC & Analog Input
 
  • Various Dimming Control
  • Selectable reference Voltage :
    Internal 0.605V & External Input Voltage
 
  • Improvement power factor
  • Over Voltage Protection
 
  • Protects from Manufacturing or Field Faults
  • Short Protection Circuit
 
  • Protects from Manufacturing or Field Faults
Technical Documentation & Design Resources
Application Notes (2) Videos (1)
Data Sheets (1) Evaluation Board Documents (8)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV5011MD2GEVB Active
Pb-free
LV5011MD Evaluation Board in 230VAC, 5W Buck-boost for TRIAC dimming
LV5011MDGEVB Active
Pb-free
LV5011MD Evaluation Board in 120VAC, 6W Buck-boost for TRIAC dimming
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 2
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LV5011MD-AH Active, Not Rec
Pb-free
Halide free
High Voltage LED Driver SOIC-10 NB 751BQ 3 Tape and Reel 2500 $0.9333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
Datasheet: High Voltage LED Driver
Rev. 1 (345214kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
751BQ   
Datasheet: High Voltage LED Driver
Rev. 1 (345214kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List