feedback
Rate this webpage

Need
Support?


LV4924VH: Audio Power Amplifier, Class D, 2-Channel, 10W, BTL

Overview
Specifications
Datasheet: Power cell BTL 10W x 2-ch Class-D Audio Power Amplifier
Rev. 0 (435.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The LV4924VH is a 2-channel full-bridge driver for digital power amplifiers. It requires a PWM modulator IC in the previous stage. This IC is a power cell that takes in PWM signals as an input and is used to form a digital amplifier system for TVs, amusement equipment, and other such systems.
Features
 
  • BTL output, class D amplifier system
  • High-efficiency class D amplifier
  • Muting function reduces impulse noise at power on / off
  • Protection circuits incorporated for over-current, thermal, supply voltage drop, output offset detector
  • Built-in bootstrap diodes
End Products
  • TVs
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (4)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV4924VHGEVB Active
Pb-free
2-Channel Full Bridge Driver IC Evaluation Board
Avnet (2015-07-09) : 1
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LV4924VH-MPB-H Active, Not Rec
Pb-free
Halide free
Audio Power Amplifier, Class D, 2-Channel, 10W, BTL HSSOP-36 943AH 3 Fan-Fold 30 $1.1466
LV4924VH-TLM-H Active
Pb-free
Halide free
Audio Power Amplifier, Class D, 2-Channel, 10W, BTL HSSOP-36 943AH 3 Tape and Reel 2000 $0.86
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Datasheet: Power cell BTL 10W x 2-ch Class-D Audio Power Amplifier
Rev. 0 (435.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Class Output Power Typ (W) VCC Max (V) Output Type Efficiency Typ (%) ton Typ (ms) THD + N Typ (%) IQ Typ (mA) ISD Typ (nA) Package Type
 Pb-free 
 Halide free 
 Active     Audio Power Amplifier, Class D, 2-Channel, 10W, BTL   D   10   20   BTL   89     0.1   38   10000   HSSOP-36 
Datasheet: Power cell BTL 10W x 2-ch Class-D Audio Power Amplifier
Rev. 0 (435.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
943AH   
Previously Viewed Products
Clear List

Associated Products
  Do you also need Audio Switches?