Operational Amplifier, 5Mhz, Rail to Rail Output, High Output Drive Op-Amp

Favorite

Overview

The LMV821, LMV822 and LMV824 are op-amps with low input voltage offset and drift vs. temperature. In spite of low quiescent current requirements, these devices have 5 MHz bandwidth and 1.4 V/µs slew rate. In addition they provide rail-to-rail output swing into 600 Ohm loads. The input common-mode voltage range includes ground, and the maximum input offset voltage is only 3.5 mV. Substantially large capacitive loads can be driven by simply adding a pullup resistor or isolation resistor. The LMV821 (single) is available in a space saving SC70-5, while the dual and quad also come in ultra-small SOIC and TSSOP packages.

  • Modem transmitter/receivers
  • Hard drives
  • Medical Equipment
  • Notebook Computers
  • Low Offset Voltage: 3.5 mV
  • Very low Offset Drift: 1.0 V/°C
  • High Bandwidth: 5 MHz
  • Rail-to-Rail Output Swing into a 600 Ω load
  • Capable of driving highly capacitive loads
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LMV821SQ3T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Y

Output

1

2.5

5.5

0.3

3.5

5

2

26

1

11

119000

90

Bipolar

-40 to 85

$0.3152

More Details

Show More

1-25 of 25

Products per page

Jump to :