Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp

Favorite

Overview

The LMV321, LMV358, and LMV324 are single, dual, and quad low voltage op-amps with rail-to-rail output swing. These amplifiers are a cost-effective solution for applications where low power consumption and space saving packages are critical. Specification tables are provided for operation from power supply voltages at 2.7 V and 5 V. Rail-to-Rail operation allows for optimal signal-to-noise applications. Ultra low quiescent current makes this series of amplifiers ideal for portable, battery operated equipment. The common mode input range includes ground making the device useful for low-side current-shunt measurements. The ultra small packages allow for placement on the PCB in close proximity to the signal source thereby reducing noise pickup.

  • Voltage regulation
  • Sensor amplification or buffering
  • Notebook PC
  • Hard disk drives
  • Routers and switches
  • Other portables
  • Operation from 2.7 V to 5.0 V Single-Sided Power Supply
  • No Output Crossover Distortion
  • Industrial temperature Range: -40C to +85C
  • Rail-to-Rail Output
  • Low Quiescent Current
  • No Output Phase-Reversal from Overdriven Input
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LMV324DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

3

260

REEL

2500

N

Output

4

2.5

5.5

0.065

9

1

1

160

5

50

<1000

65

CMOS

-40 to 85

$0.1973

More Details

LMV324DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

3

260

REEL

2500

N

Output

4

2.5

5.5

0.065

9

1

1

160

5

50

<1000

65

CMOS

-40 to 85

$0.1992

More Details

Show More

1-25 of 25

Products per page

Jump to :