feedback
Rate this webpage

Need
Support?


LM833: Operational Amplifier, Low Noise, Audio, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Low Noise, Audio, Dual
Rev. 6 (136.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The LM833 is a standard low-cost monolithic dual general-purpose op-amp employing bipolar technology with innovative high-performance concepts for audio systems applications. With high frequency PNP transistors, the LM833 offers low voltage noise (4.5nV/Hz^0.5), 15 MHz gain bandwidth product, 7.0 V/5s slew rate, 0.3 mV input offset voltage with 2.05.0 volt/0 C temperature coefficient of input offset voltage. The LM833 output stage exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.
Features
 
  • Low Voltage Noise: 4.5 nV/ √ Hz
  • High Gain Bandwidth Product: 15 MHz
  • High Slew Rate: 7.0 V/µs
  • Low Input Offset Voltage: 0.3 mV
  • Low T.C. of Input Offset Voltage: 2.0 µV/°C
  • Low Distortion: 0.002%
  • Excellent Frequency Stability
  • Dual Supply Operation
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
LM833DG Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Audio, Dual SOIC-8 751-07 1 Tube 98 $0.4667
LM833DR2G Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Audio, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.4667
LM833NG Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Audio, Dual PDIP-8 626-05 NA Tube 50 $0.4867
NCV833DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifier, Low Noise, Audio, Dual SOIC-8 751-07 1 Tape and Reel 2500 Contact Sales Office
LM833D Consult Sales Office
Operational Amplifier, Low Noise, Audio, Dual SOIC-8 751-07 1 Tube 98  
LM833DR2 Last Shipments 
Operational Amplifier, Low Noise, Audio, Dual SOIC-8 751-07 1 Tape and Reel 2500  
LM833N Last Shipments
Operational Amplifier, Low Noise, Audio, Dual PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2015-07-08) : 2,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Low Noise, Audio, Dual
Rev. 6 (136.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Audio, Dual   No   2   10   36   10   29   4   15   7   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Audio, Dual   No   2   10   36   10   29   4   15   7   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Audio, Dual   No   2   10   36   10   29   4   15   7   5   PDIP-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Audio, Dual   No   2   10   36   10   29   4   15   7   5   SOIC-8 
Previously Viewed Products
Clear List